IESNA:LM-63-2002
[TEST]P1434541
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4C-940-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 4xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (104) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.67A 200.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21042.9
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3204.6 3337.0 3431.5 3426.8 3351.2 3247.2 2996.7 2784.0 2802.9 2949.4 3218.8 3549.7 3960.9 4447.7 5175.6 5894.1 6470.7 7099.4 
7808.4 8394.5 8427.6 8219.6 7661.8 6669.3 4986.6 3672.6 3459.9 2694.2 1833.9 1418.0 1110.8 794.1 628.6 496.3 354.5 217.4 
104.0 0.0 
3204.6 3341.7 3436.3 3431.5 3355.9 3251.9 2996.7 2788.7 2802.9 2949.4 3214.1 3540.2 3932.5 4480.8 5274.9 5870.5 6541.6 7108.8 
7803.6 8418.1 8465.4 8257.4 7723.3 6744.9 5048.0 3734.0 3521.3 2802.9 1914.3 1455.8 1124.9 813.0 638.1 515.2 387.6 245.8 
113.4 0.0 
3204.6 3327.5 3426.8 3441.0 3379.5 3308.6 3081.8 2859.6 2826.5 2968.3 3195.2 3511.9 3904.2 4386.3 5246.5 5894.1 6541.6 7089.9 
7723.3 8422.8 8645.0 8489.0 8068.3 7222.3 5794.8 4235.0 3975.1 3275.5 2514.6 1805.6 1361.3 1025.7 765.7 600.3 463.2 274.1 
132.3 0.0 
3204.6 3322.8 3426.8 3478.8 3436.3 3398.4 3251.9 3010.9 2892.7 2963.6 3166.8 3464.6 3842.7 4301.2 4816.4 5534.9 6248.6 6834.7 
7510.6 8196.0 8711.2 8763.2 8451.2 7832.0 6617.3 4825.9 4528.1 3696.2 3001.4 2377.5 1857.6 1384.9 1020.9 732.6 557.7 
345.0 146.5 0.0 
3204.6 3332.3 3436.3 3526.1 3554.4 3554.4 3502.4 3337.0 3157.4 3124.3 3261.4 3530.8 3913.6 4376.8 4887.3 5421.4 6102.1 6778.0 
7425.5 8054.2 8682.8 9094.0 9042.0 8640.3 7832.0 6154.1 5757.0 4315.4 3261.4 2637.5 2122.3 1692.1 1370.7 1058.8 784.6 
557.7 203.2 0.0 
3204.6 3313.4 3422.1 3545.0 3639.5 3700.9 3743.5 3719.8 3625.3 3563.9 3630.0 3828.6 4154.7 4599.0 5133.1 5719.2 6300.6 6830.0 
7378.3 7850.9 8356.7 8938.0 9264.2 9188.5 8715.9 7846.2 7553.1 6012.3 3828.6 2434.2 1871.7 1474.7 1124.9 879.2 628.6 
406.5 184.3 0.0 
3204.6 3308.6 3417.3 3559.1 3729.3 3885.3 4017.6 4159.4 4239.8 4291.8 4409.9 4613.2 4915.7 5364.7 5889.4 6451.8 6962.3 7411.3 
7690.2 7931.3 8153.4 8503.2 9122.4 10020.4 10554.5 10658.5 10625.4 10200.0 8366.1 5454.5 3039.2 1942.6 1479.4 1101.3 
723.2 382.9 151.3 0.0 
3204.6 3289.7 3398.4 3545.0 3729.3 3960.9 4220.9 4509.2 4816.4 5123.7 5360.0 5610.5 5965.0 6385.7 6929.2 7449.2 7926.5 
8229.0 8522.1 8668.6 8824.6 9094.0 9580.9 10360.7 11698.4 12856.4 12894.2 12223.0 10460.0 8422.8 6125.7 3568.6 1947.4 
1285.6 907.5 586.1 222.2 0.0 
3204.6 3280.3 3389.0 3540.2 3738.8 3956.2 4225.6 4523.4 4863.7 5208.7 5525.4 5790.1 6135.2 6570.0 7094.7 7609.9 8082.5 
8356.7 8649.7 8815.1 8971.1 9245.3 9722.7 10478.9 11764.6 12865.9 12861.1 12270.3 10535.6 8422.8 5898.8 3431.5 1928.5 
1247.8 907.5 600.3 226.9 0.0 
3204.6 3261.4 3370.1 3511.9 3715.1 3942.0 4239.8 4603.7 5052.8 5601.0 6206.0 6867.8 7619.3 8403.9 9117.6 9699.0 10020.4 
10185.9 10261.5 10176.4 10195.3 10379.7 10526.2 10630.2 10067.7 9051.5 8843.5 8229.0 7590.9 5927.2 3516.6 2023.0 1422.7 
978.4 737.4 553.0 245.8 0.0 
3204.6 3237.7 3322.8 3464.6 3630.0 3842.7 4121.6 4433.6 4840.1 5326.9 5889.4 6484.9 7203.4 7950.2 8715.9 9391.8 9878.6 
10209.5 10389.1 10426.9 10564.0 10875.9 11239.9 11244.6 10606.5 9727.4 9533.6 8559.9 6830.0 4840.1 3228.3 2155.3 1384.9 
888.6 586.1 378.1 156.0 0.0 
3204.6 3233.0 3294.5 3426.8 3578.0 3776.6 4008.2 4287.0 4632.1 5038.6 5558.5 6087.9 6697.6 7288.4 7926.5 8474.8 8857.7 
9042.0 9141.3 9122.4 9174.4 9406.0 9713.2 9769.9 9377.6 8711.2 8578.8 7789.5 6352.6 4802.2 3403.2 2278.2 1432.2 
874.4 519.9 349.8 127.6 0.0 
3204.6 3223.6 3270.8 3370.1 3493.0 3639.5 3823.8 4041.3 4287.0 4580.1 4920.4 5312.7 5709.8 6087.9 6480.2 6815.8 7009.6 
7000.1 6938.7 6787.4 6669.3 6768.5 6981.2 7127.7 7019.0 6735.4 6659.8 6206.0 5180.4 3899.5 2656.4 1711.0 1219.5 
869.7 628.6 425.4 170.2 0.0 
3204.6 3176.3 3166.8 3181.0 3199.9 3190.5 3162.1 3129.0 3072.3 3025.0 3006.1 3015.6 3053.4 3119.6 3237.7 3332.3 3389.0 3355.9 3228.3 
3053.4 2854.9 2684.7 2524.0 2368.0 2164.8 1961.5 1914.3 1748.8 1569.2 1413.3 1276.2 1139.1 1002.0 841.3 713.7 567.2 260.0 0.0 
3204.6 3129.0 3043.9 2921.1 2774.5 2613.8 2481.5 2396.4 2358.6 2358.6 2396.4 2443.7 2505.1 2594.9 2661.1 2736.7 2765.1 2755.6 2675.3 
2476.7 2249.9 2037.2 1848.1 1663.8 1498.3 1356.5 1342.4 1266.7 1176.9 1091.8 1006.8 917.0 813.0 690.1 571.9 439.6 179.6 0.0 
3204.6 3077.0 2883.2 2623.3 2396.4 2287.7 2273.5 2316.0 2349.1 2363.3 2368.0 2363.3 2372.8 2363.3 2353.9 2344.4 2311.3 2249.9 2150.6 
2018.3 1838.7 1668.5 1503.1 1366.0 1257.3 1172.2 1153.3 1091.8 1025.7 954.8 869.7 775.2 671.2 538.8 392.3 250.5 108.7 0.0 
3204.6 3029.8 2732.0 2386.9 2235.7 2259.3 2349.1 2405.8 2429.5 2429.5 2405.8 2372.8 2325.5 2273.5 2226.2 2169.5 2093.9 1999.4 1900.1 
1791.4 1663.8 1540.9 1432.2 1347.1 1266.7 1191.1 1176.9 1091.8 1039.9 1002.0 987.9 912.2 813.0 647.5 463.2 283.6 170.2 0.0 
3204.6 2982.5 2585.5 2249.9 2216.8 2330.2 2438.9 2500.4 2514.6 2490.9 2438.9 2372.8 2311.3 2245.1 2145.9 2041.9 1942.6 1857.6 1748.8 
1640.1 1540.9 1455.8 1389.6 1332.9 1228.9 1153.3 1143.8 1096.6 1063.5 1162.7 1205.3 1139.1 1035.1 869.7 628.6 434.8 326.1 0.0 
3204.6 2944.7 2481.5 2188.4 2254.6 2401.1 2519.3 2580.7 2590.2 2547.6 2472.0 2377.5 2283.0 2174.2 2065.5 1952.1 1829.2 1706.3 1588.1 
1474.7 1389.6 1328.2 1271.5 1172.2 1110.8 1035.1 1025.7 978.4 997.3 1134.4 1082.4 987.9 879.2 742.1 557.7 467.9 340.3 0.0 
3204.6 2902.1 2415.3 2169.5 2273.5 2443.7 2571.3 2637.5 2637.5 2590.2 2495.7 2382.2 2259.3 2108.1 1994.6 1876.5 1720.5 1559.8 1441.6 
1356.5 1318.7 1238.4 1167.5 1087.1 1011.5 935.9 926.4 893.3 964.2 1011.5 912.2 794.1 685.4 548.3 458.5 420.7 255.2 0.0 
3204.6 2911.6 2396.4 2174.2 2292.4 2472.0 2599.6 2656.4 2656.4 2604.4 2505.1 2386.9 2240.4 2051.4 1914.3 1796.1 1611.8 1460.5 1351.8 
1304.5 1252.6 1195.8 1124.9 1054.0 978.4 902.8 893.3 879.2 954.8 926.4 813.0 770.4 694.8 548.3 444.3 368.7 198.5 0.0 
3204.6 2916.3 2358.6 2164.8 2297.1 2467.3 2585.5 2642.2 2637.5 2580.7 2495.7 2382.2 2221.5 2051.4 1914.3 1786.7 1607.1 1451.1 1332.9 
1304.5 1228.9 1181.7 1101.3 1035.1 959.5 893.3 879.2 869.7 945.3 907.5 794.1 742.1 652.3 486.8 415.9 345.0 179.6 0.0 
